??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2773-2401 - PUSH WIRE® Inline Splicing Connector, for solid and stranded conductors, max. 4 mm², 2-conductor, transparent housing, Transparent cover, Surrounding air temperature: max 85°C (T85)
Bill of material
2773-2401_HI
Item-No.
2773-2401
Description
PUSH WIRE® Inline Splicing Connector, 4.0 mm², 32.0 A, transparent
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.75 - 4 mm²
Cross section
18 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
450 V
Rated impulse voltage
4 kV
Current intensity
32 A
Height
6.15 mm
Width
6.80 mm
Depth
29.50 mm
Color
transparent
Weight
1.400 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models