??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
858-402 - PUSH-IN TYPE JUMPER BARS
Bill of material
858-402
Item-No.
858-402
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Current intensity
18 A
No. of poles
2
Height
26.00 mm
Width
30.00 mm
Depth
2.50 mm
Color
lichtgrau
Weight
1.280 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
预览
3D
2D
下载CAD模型