??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-986 - Interface adapter, 15-pole, High-side switching input
Bill of material
857-986
Item-No.
857-986
Description
Interface adapter
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Width
47.80 mm
Color
gray
Weight
82.000 g
eCl@ss 7.1
19-17-90-01
eCl@ss 8.1
19-17-90-01
Previews
3D
2D
Download CAD models