??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
830-800/000-318 - Potential distribution module, 2 potentials, with 2 input clamping points each, Conductor cross-section up to 6 mm², with lever, with 24 output clamping points each, Conductor cross-section up to 2.5 mm²
Bill of material
830-800/000-318
Item-No.
830-800/000-318
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
53.00 mm
Width
102.00 mm
Depth
55.00 mm
Weight
127.400 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Baixar modelos em CAD