??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
789-128 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole, CAGE CLAMP®
Bill of material
789-128
Item-No.
789-128
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
No. of poles
3
Number of connection points
2
Number of potentials
2
Color
grau
Weight
3.490 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Download CAD models