??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
788-608 - Relay module, Nominal input voltage: 230 VAC, 1 changeover contact, Limiting continuous current: 16 A, with gold contacts, Red status indicator, Module width: 15 mm
Bill of material
788-608
Item-No.
788-608
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Weight
47.546 g
Comment
UN: AC 230 V | IN: 5 mA
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
미리보기
3D
2D
CAD모델 다운로드