??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
788-307 - Relay module, Nominal input voltage: 110 VDC, 1 changeover contact, Limiting continuous current: 16 A, Red status indicator, Module width: 15 mm
Bill of material
788-307
Item-No.
788-307
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
grau
Weight
46.500 g
Comment
6 mA / DC 110V | 1 changeover contact
eCl@ss 7.1
27-37-16-01
预览
3D
2D
下载CAD模型