??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
788-108 - Relay socket, 1 changeover contact, with manual operation, for 25 mm basic relays
Bill of material
788-108
Item-No.
788-108
Description
Relay socket, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 14 AWG
Strip length
9 - 10 mm
Pollution degree
3
Height
86.00 mm
Width
15.00 mm
Depth
73.00 mm
Color
gray
Comment
1 changeover contact
Weight
32.000 g
eCl@ss 7.1
27-37-16-03
eCl@ss 8.1
27-37-16-03
Previews
3D
2D
CAD modeli indir