??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-3861/100-000 - Electronic circuit breaker, 1-channel, 24 VDC input voltage, 1 A, Signal contact
Bill of material
787-3861/100-000_HI
Item-No.
787-3861/100-000
Description
Electronic circuit breaker
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 2.5 mm²
Cross section
26 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
24 V
Pollution degree
2
Height
97.80 mm
Width
6.00 mm
Depth
94.00 mm
Color
light grey
Weight
53.600 g
eCl@ss 7.1
27-37-18-02
eCl@ss 8.1
27-37-18-02
Previews
3D
2D
Download CAD models