??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-3861/000-2000 - Potential distribution module, 1 potential, with 8 clamping points 24V, Conductor cross-section up to 2.5 mm²
Bill of material
787-3861/000-2000_HI
Item-No.
787-3861/000-2000
Description
Potential distribution module
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 25 mm²
Cross section
26 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
24 V
Height
97.80 mm
Width
6.00 mm
Depth
94.00 mm
Color
light grey
Weight
55.700 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models