??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-2850 - Power supply, Compact, 1-phase, 24 VDC output voltage, 1.25 A output current
Bill of material
787-2850
Item-No.
787-2850
Description
Power supply
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Height
55.00 mm
Width
36.00 mm
Depth
90.00 mm
Color
light gray
Weight
120.000 g
eCl@ss 7.1
27-04-07-01
eCl@ss 8.1
27-04-07-01
Previews
3D
2D
Download CAD models