??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1623 - Switched-mode power supply, Classic, 1-phase, 48 VDC output voltage, 2 A output current, DC OK signal
Bill of material
787-1623
Item-No.
787-1623
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
119.00 mm
Width
52.00 mm
Depth
90.00 mm
Color
light gray
Weight
410.000 g
Comment
DC 48 V / 2 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Filename
787-1623
Previews
3D
2D
Download CAD models