??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1216 - Switched-mode power supply, Compact, 1-phase, 24 VDC output voltage, 4.2 A output current, DC-OK LED
Bill of material
787-1216
Item-No.
787-1216
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
90.00 mm
Width
108.00 mm
Depth
56.00 mm
Color
light gray
Weight
415.000 g
Comment
DC 24 V / 4.2 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
Download CAD models