??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-878/001-3000 - Pure Lead Battery Module, 24 VDC input voltage, 40 A output current, Capacity: 13 Ah, with battery control
Bill of material
787-878/001-3000
Item-No.
787-878/001-3000
Description
Pure Lead Battery Module
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 10 mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
24 V
Pollution degree
2
Current intensity
40 A
Height
186.00 mm
Width
217.00 mm
Depth
199.50 mm
Weight
12300.000 g
eCl@ss 7.1
27-05-04-03
eCl@ss 8.1
27-05-04-03
Previews
3D
2D
Download CAD models