??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-722 - Interface Module, with D-subminiature male connector, 25-pole
Bill of material
289-722
Item-No.
289-722
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
Height
48.000
Width
69.000
Depth
85.000
Weight
96.870
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models