??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
289-459 - Interface module, with solder pin, Female connector, 50-pole, Mating connector with solder connection, Vertical mounting, PCB terminal blocks, double-row, with mounting feet
Bill of material
289-459
Item-No.
289-459
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
50
Height
19.00 mm
Width
157.00 mm
Depth
63.50 mm
Weight
97.962 g
eCl@ss 7.1
27-14-11-52
Предварительные просмотры
3D
2D
Загрузка CAD-моделей