??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-198 - Coupler module, 2xRJ-45, Cat. 6A, in mounting carrier, with shield connection
Bill of material
289-198
Item-No.
289-198
Description
Coupler module
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
90.00 mm
Width
18.00 mm
Depth
59.00 mm
Color
gray
Weight
34.000 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models