??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-105 - Component module with diode, with 9 pcs, Diode 1N5408
Bill of material
289-105
Item-No.
289-105
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
48.00 mm
Width
51.00 mm
Depth
85.00 mm
Weight
80.640 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Previews
3D
2D
Download CAD models