??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-600 - Track section, Size 1, 1 m long
Bill of material
288-600
Item-No.
288-600
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
15.80 mm
Width
1000.00 mm
Depth
85.00 mm
Color
grau
Weight
260.000 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Download CAD models