??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
2857-535 - Temperature signal conditioner, Current and voltage output signal, Configuration via software, Supply voltage: 24 VDC
Bill of material
2857-535
Item-No.
2857-535
Description
Temperature signal conditioner
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
9 -10 mm
Height
107.00 mm
Width
22.50 mm
Depth
110.00 mm
Color
light gray
Weight
126.857 g
eCl@ss 7.1
27-20-02-06
eCl@ss 8.1
27-20-02-06
プレビュー
3D
2D
ダウンロード(CADデータ)