??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
826-157 - Locking cover in exchange 3 pole
Bill of material
826-157
Item-No.
826-157
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
20.90 mm
Color
grau
Weight
2.600 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models