??
Catalog navigation
Výběr CAD modelu
Available products: 11
HELP_VARIABLE
Company
WAGO
Description
806-102 to 806-112 - 2-conductor female connector, 1.5 mm², Pin spacing 5 mm
Bill of material
806-106
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.2 - 1.5 mm²
Cross section
2 x 24 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
250 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Current intensity
10 A
Pin Spacing
5.00 mm
No. of poles
Height
16.25 mm
Width
mm
Depth
19.80 mm
Number of connection points
Number of potentials
Color
grau
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1,3 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Stáhnout CAD model