??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-3138 - Grid spacer to increase the grid 2.5 MM / 0.098 IN THICK
Bill of material
745-3138
Item-No.
745-3138
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
19.00 mm
Width
2.50 mm
Depth
19.40 mm
Color
grau
Weight
0.482 g
eCl@ss 7.1
27-44-04-90
Previews
3D
2D
Download CAD models