??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-545 - END PLATE WITH FLANGE
Bill of material
745-545
Item-No.
745-545
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
27.00 mm
Width
10.50 mm
Depth
33.40 mm
Color
grau
Weight
1.865 g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models