??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
745-345 - END PLATE WITH FLANGE
Bill of material
745-345
Item-No.
745-345
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
19.00 mm
Width
9.10 mm
Depth
22.90 mm
Color
grau
Weight
1.129 g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Stáhnout CAD model