??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
742-168 - MODULAR 3-CONDUCTOR FUSE PCB TERMINAL BLOCK 2 SOLDER PINS / POLE PIN SPACING 5.08 MM / 0.2 IN
Bill of material
742-168
Item-No.
742-168
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
15 A
Pin Spacing
5.08 mm
No. of poles
1
Height
23.20 mm
Width
5.08 mm
Depth
53.20 mm
Number of connection points
3
Number of potentials
1
Color
orange
Weight
6.753 g
Dimensions
1,4 +0,05 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
プレビュー
3D
2D
ダウンロード(CADデータ)