??
Catalog navigation
Seleção de modelos em CAD
Available products: 35
HELP_VARIABLE
Company
WAGO
Description
2716-152 to 2716-158 - Terminal strip with operating levers and jumper slot pin spacing 10 mm / 0.394 in
Bill of material
2716-155/000-006
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 - 16 mm²
Cross section
16 - 6 AWG
Strip length
12 -13 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
Height
28.80 mm
Width
mm
Depth
35.00 mm
Number of connection points
Number of potentials
Color
Comment
L = No. of poles x Pin spacing
Dimensions
1.6 + 0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Baixar modelos em CAD