??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WAGO
Description
2624-1502 to 2624-1512 - PCB terminal block conductor entry parallel to PCB 2 solder pins/pole 11.5 mm (0.453 inch) pin spacing
Bill of material
2624-1506
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
10 - 12 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
32 A
Pin Spacing
11.50 mm
No. of poles
Height
15.40 mm
Width
mm
Depth
16.30 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 6.5 mm
Dimensions
1.5 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models