??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
WAGO
Description
2606-1102/020-000 to 2606/1115/020-000 - PCB terminal block with levers conductor entry parallel to PCB 1 staggered solder pin/pole 7.5 mm (0.295 inch) pin spacing
Bill of material
2606-1105/020-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 10 mm²
Cross section
20 - 8 AWG
Strip length
11 - 13 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.50 mm
No. of poles
Height
24.00 mm
Width
mm
Depth
24.30 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 10.35 mm
Dimensions
2 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models