??
Catalog navigation
Seleção de modelos em CAD
Available products: 19
HELP_VARIABLE
Company
WAGO
Description
254-452 to 254-498 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 5/5.08 MM / 0.2 IN
Bill of material
254-456/000-004
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
5.00 mm
No. of poles
Height
15.70 mm
Width
mm
Depth
13.50 mm
Number of connection points
Number of potentials
Color
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1.1 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Baixar modelos em CAD