??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
250-402/353-604 to 253-408/350-604 - PCB terminal strip 1 solder pin / pole staggered pin spacing 2.5 mm / 0.098 in with push bottons
Bill of material
250-405/353-604
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 -0.5 mm²
Cross section
24 - 16 AWG
Strip length
8.5 - 9.5 mm
Measured voltage
160 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
4 A
Pin Spacing
2.50 mm
No. of poles
Height
13.10 mm
Width
mm
Depth
12.00 mm
Number of connection points
Number of potentials
Color
schwarz
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models