??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
WAGO
Description
250-202/353-604/997-404 to 250-208/353-604/997-406 - THR PCB terminal block, push-button, 1.5 mm², Pin spacing 3.5 mm, Push-in CAGE CLAMP®, in tape-and-reel packaging
Bill of material
250-204/353-604/997-405
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 20 AWG
Strip length
8.5 - 9.5 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
8 A
Pin Spacing
3.50 mm
No. of poles
Height
13.10 mm
Width
mm
Depth
12.00 mm
Number of connection points
Number of potentials
Color
schwarz
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
Dimensions
1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
CAD modeli indir