??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
236-402/334-000 to 236-448/334-000 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 5/5.08 MM / 0.2 IN WITH SOLDER PINS 3.6 MM / 0.217 IN
Bill of material
236-408/334-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
5.00 mm
No. of poles
Height
13.00 mm
Width
mm
Depth
14.00 mm
Number of connection points
Number of potentials
Color
Comment
L = (No. of poles x Pin Spacing) + 2,3 mm
Dimensions
1,1 + 0,1 mm
Previews
3D
2D
Download CAD models