??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
235-101/330-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 3.81 MM / 0.15 IN
Bill of material
235-101/330-000
Item-No.
235-101/330-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
17.5 A
Pin Spacing
3.81 mm
No. of poles
1
Height
9.20 mm
Width
3.81 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
orange
Dimensions
1 +0,1 mm
Weight
0.520 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
プレビュー
3D
2D
ダウンロード(CADデータ)