??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
WAGO
Description
831-3622/108-000 to 831-3629/108-000 - THT male header, 1.0 x 1.2 mm solder pin, angled, 100% protected against mismating, Threaded flange, Pin spacing 7.62 mm
Bill of material
831-3625/108-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.62 mm
No. of poles
Height
14.80 mm
Width
mm
Depth
29.00 mm
Color
light gray
Comment
L =(No. of poles x Pin Spacing + 2.9 mm | L1 = L + 6.5 mm
Dimensions
1,7 + 0,1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
27-44-04-02
预览
3D
2D
下载CAD模型