??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
831-321 - Lockout pin
Bill of material
831-321
Item-No.
831-321
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
9.30 mm
Width
8.30 mm
Depth
24.00 mm
Color
light gray
Weight
0.840 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
预览
3D
2D
下载CAD模型