??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
831-303 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 3-pole
Bill of material
831-303
Item-No.
831-303
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
28.10 mm
Width
53.46 mm
Depth
23.30 mm
Color
light gray
Weight
6.280 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models