??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-604 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.138 IN 4 POLE CONSISTING OF: STRAIN RELIEF SUPPORT/ HOUSING
Bill of material
734-604
Item-No.
734-604
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
3.50 mm
No. of poles
4
Height
14.40 mm
Width
17.00 mm
Depth
32.70 mm
Color
lichtgrau
Weight
2.650 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models