??
Catalog navigation
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
WAGO
Description
734-302 TO 734-324 - MALE CONNECTOR PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
Bill of material
734-309
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
7 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
13.40 mm
Width
mm
Depth
22.30 mm
Number of connection points
Number of potentials
Color
lichtgrau
Comment
L4 = (No. of poles - 1) x Pin Spacing + 5,9 mm | L5 = L4 + 0,45 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Сваляне на CAD модели