??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WAGO
Description
722-732 TO 722-746 - FEMALE PLUG WITH STRAIGHT SOLDER PIN PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
Bill of material
722-737
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
7.50 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm + 1,5 mm
Dimensions
1.3 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models