??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WAGO
Description
722-232/039-000 TO 722-250/039-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING WITH RIGHT ANGLED SOLDER PIN
Bill of material
722-239/039-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
11.60 mm
Width
mm
Depth
18.25 mm
Color
lichtgrau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1.3 +0.1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Download CAD models