??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
WAGO
Description
722-132/005-000/039-000 to 722-150/005-000/039-000 - Female connector with locking levers Pin spacing 5 mm / 0.197 mm with straight, long contact pins
Bill of material
722-138/005-000/039-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
light gray
Weight
g
Comment
L = (No. of Poles x Pin Spacing) + 1,5 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
CAD modeli indir