??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 17
HELP_VARIABLE
Company
WAGO
Description
713-1402/107-000 to 713-1418/107-000 - THT male header, 2-row, 0.8 x 0.8 mm solder pin, straight, 100% protected against mismating, Threaded flange, Pin spacing 3.5 mm
Bill of material
713-1409/107-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
13.50 mm
Width
mm
Depth
13.30 mm
Number of connection points
Number of potentials
Color
schwarz
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 13.6 mm
Dimensions
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
CAD modeli indir