??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
WAGO
Description
2734-202/037-000 to 2734-220/037-000 - Female plug with locking lever with built-in push buttons pin spacing 3.81 mm / 0.15 in 100% protected against mismating
Bill of material
2734-209/037-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
Height
13.50 mm
Width
mm
Depth
20.40 mm
Number of connection points
Number of potentials
Color
orange
Comment
L = (No. of poles x Pin Spacing)
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models