??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
232-332 TO 232-346 - THT male header for double-deck assembly, 1.0 x 1.0 mm solder pin, angled, Pin spacing 5 mm
Bill of material
232-336
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
26.00 mm
Width
mm
Depth
17.00 mm
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
Dimensions
1,4 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models