??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-232/031-000 TO 232-254/031-000 - THT female header, angled, Pin spacing 5 mm, clamping collar, 0.6 x 1.0 mm solder pin
Bill of material
232-242/031-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
11.60 mm
Width
mm
Depth
18.25 mm
Color
grau
Comment
L = No. of poles x Pin Spacing | L1 = L + 3 mm | L2 = L + 8.8 mm | L3 = L +14.8 mm
Dimensions
1.3 +0.1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Download CAD models