??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
2231-702/037-000 TO 2231-716/037-000 - FEMALE PLUG WITH LOCKING LEVER with built-in push buttons PIN SPACING 7.62 MM / 0.3 IN
Bill of material
2231-706/037-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.62 mm
No. of poles
Height
15.00 mm
Width
mm
Depth
29.80 mm
Number of connection points
Number of potentials
Color
orange
Comment
L= (No. of poles - 1) x Pin Spacing + 5.08 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models