??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
WAGO
Description
2231-202/026-000 TO 2231-216/026-000 - FEMALE PLUG with built-in push buttons PIN SPACING 7.5 MM / 0.295 IN
Bill of material
2231-208/026-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
Height
15.00 mm
Width
mm
Depth
25.60 mm
Number of connection points
Number of potentials
Color
gray
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 5 mm + 1.5 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models