??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
2231-102/026-000 TO 2231-124/026-000 - FEMALE PLUG with built-in push buttons PIN SPACING 5 MM / 0.197 IN
Bill of material
2231-112/026-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
15.00 mm
Width
mm
Depth
25.60 mm
Number of connection points
Number of potentials
Color
gray
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models