??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
210-113 - Steel carrier rail, 35 x 7.5 mm, 1 mm thick, 2 m long, unslotted, according to EN 60715
Bill of material
210-1132000
Item-No.
210-113
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
7.50 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Depth
35.00 mm
Color
silberfarben
Weight
690.000 g
eCl@ss 7.1
27-14-11-43
Previews
3D
2D
Download CAD models